Image recognition AI processors for ADAS applications
3:12
The Visconti5 image recognition AI processor uses deep learning together with Enhanced CoHOG image recognition functions to accurately and quickly identify various objects while consuming low power.
Related Videos
In Automotive Devices
-
Play video Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
Automotive Brushed DC Motor Driver IC TB9054FTG/TB9053FTG
The ICs feature 5A 2ch output drivers. 10A 1ch drive in parallel mode is also possible. They can be daisy-chained, and also have functions that control motors only by SPI communication. It is suitable for throttle valves and various engine valves.
2:05
-
Play video Automotive MCU TMPR454F10TFG integrated with Toshiba motor control technology.
Automotive MCU TMPR454F10TFG integrated with Toshiba motor control technology.
Toshiba automotive MCU TMPR454F10TFG can respond to various motor control requirements to realize electric motorization of automobiles and there are possibilities that they raise control capability of user’s inverter system more than expected.
1:30
-
Play video Automotive Audio power amplifier High reliability and High Efficiency Power amplifier Product Lineup
Automotive Audio power amplifier High reliability and High Efficiency Power amplifier Product Lineup
Toshiba new 4 channel car power amplifier Class-TB, adopting original technology, IC power dissipation is improved than Toshiba line up. The DC offset detection can be realized without external filter.
2:01
-
Play video Stepping motor driver TB9120FTG for automotive applications such as adjustment of the projection position in head-up displays
Stepping motor driver TB9120FTG for automotive applications such as adjustment of the projection position in head-up displays
TB9120FTG is a constant-current 2-phase stepping motor driver with 1/32 step for automotive applications. It outputs a sine-wave in electric current only by using a simple clock input interface requiring neither advanced functional MCU nor software.
1:11
-
Play video H-Bridge driver TB9051FTG Smaller Package but also Excellent Transient Thermal Resistance
H-Bridge driver TB9051FTG Smaller Package but also Excellent Transient Thermal Resistance
This IC can directly drive a DC brush motor for automotive applications with low Ron H-brigdes up to 5A on PWM systems. It is suitable for various kinds of uses, such as throttle-valves, engine valves, retractable door mirrors and seat adjustment.
0:53
-
Play video Automotive Stepping motor driver IC TB9120AFTG
Automotive Stepping motor driver IC TB9120AFTG
TB9120AFTG is an automotive stepping motor driver IC. It has a stall detection function and 1/32 micro-step supported. The targeting application is for HVAC, HUD, shutters and valves.
0:59